??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC W414-W425-W425-U2090-003
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC W414-W425-W425-U2090-003
VERF
Availability
Available
BC
Order code
BCC0J3E
TC
Artikelbezeichnung
BCC W414-W425-W425-U2090-003
PX
Product view
57324_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Y-Splitters
W
Gewicht
0.072 Kg
TRAFFIC
Customs number
85444290
DESCRIPT
Description
Connection 1 = M12x1-Male, straight, 4-pin, A-coded, Connection 2 = M12x1-Female, angled, 5-pin, A-coded, Connection 3 = M12x1-Female, angled, 5-pin, A-coded, Operating voltage Ub = 250 VDC / 250 VAC, Cable = TPE welding spark resistant Yellow, 0.3 m, drag chain compatible, Rated current (40 °C) = 4.0 A, Cable temperature, fixed routing = -60...200 °C, IP rating = IP67/IP67/IP67, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.